/content/hbtbt/ae/en/search-results.html

Relay Modules

CRF-300 Addressable Relay Module

CRF-300 addressable relay modules provide a dry-contact output for activating a variety of auxiliary devices, such as fans, door holders, dampers, control equipment, etc.

Overview

CRF-300 addressable relay modules provide a dry-contact output for activating a variety of auxiliary devices, such as fans, door holders, dampers, control equipment, etc. Addressability allows the dry contact to be activated through panel programming, on a select basis. Each relay module uses one of the addresses on a SLC loop. It responds to regular polls from the control panel and reports its type and status, including the open/normal/short status of its Notification Appliance Circuit (NAC). The LED blinks with each poll received. On command, it activates its internal relay.

Features & Benefits:
  • Built-in type identification automatically identifies these devices to the control panel
  • Internal circuitry and relay powered directly by 2-wire SLC loop
  • High noise immunity (EMF/RFI)
  • Wide viewing angle of LED
  • SEMS screws with clamping plates for wiring ease
  • Face plate is made of off-white heat-resistant plastic
  • Controls include two rotary switches for direct-dial entry of address setting
  • Configured for a single Class B (Style Y) or Class A (Style Z) NACs
  • Provides two Form-C dry contacts that switch together
Certifications:
  • UL: S2424
  • ULC: S2424
  • FM approved
  • CSFM: 7300-0075:185
  • MEA: 72-01-E
Others
Name
Description
File Size
Date
Size
CRF-300 Relay Control Module Installation AND MAINTENANCE Instructions
application/pdf 1016.32 KB
6/1/2023
1016.32 KB
CRF-300 Addressable Control Module Drawing
image/vnd.dwg 810.01 KB
4/28/2023
810.01 KB
MDF-300, MMF-301, MMF-300, MMF-302, MCF-300 monitor modules; Models CRF-300 and CMF-300 control modules; and *MMF-302-6 six zone interface signaling device module Listing
application/pdf 165.36 KB
5/14/2023
165.36 KB
SWIFT Control Unit, Accessories, and System Listing
application/pdf 28.4 KB
7/18/2022
28.4 KB
Brochure
Name
Description
File Size
Date
Size
Isolator Load Rating Table Brochure
application/pdf 38.09 KB
8/9/2023
38.09 KB
Installation Instructions
Name
Description
File Size
Date
Size
CRF-300 Relay Control Module Installation AND MAINTENANCE Instructions
application/pdf 930.08 KB
5/8/2023
930.08 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Documento de Compatibilidad de los Dispositivos
application/pdf 992.24 KB
6/15/2022
992.24 KB
CRF-300 Relay Control Module Installation Instructions
application/pdf 59.46 KB
5/10/2023
59.46 KB
New Addressable Devices & Detector Sensitivity Supplement
application/pdf 39.96 KB
5/11/2023
39.96 KB
Fire-Lite SLC Wiring Manual
application/pdf 2.92 MB
1/11/2024
2.92 MB
Data Sheet
Name
Description
File Size
Date
Size
CRF-300(A) Relay Module Data Sheet
application/pdf 285.96 KB
5/14/2023
285.96 KB
FL-PS6(C) & FL-PS10(C) 6 Amp and 10 Amp, 24 Volt Remote Power Supplies Data Sheet
application/pdf 135.02 KB
5/14/2023
135.02 KB
Name
Description
File Size
Date
Size
Isolator Load Rating Table Brochure
38.09 KB
8/9/2023
38.09 KB
CRF-300 Relay Control Module Installation AND MAINTENANCE Instructions
1016.32 KB
6/1/2023
1016.32 KB
CRF-300(A) Relay Module Data Sheet
285.96 KB
5/14/2023
285.96 KB
CRF-300 Addressable Control Module Drawing
810.01 KB
4/28/2023
810.01 KB
Documento de Compatibilidad de los Dispositivos
992.24 KB
6/15/2022
992.24 KB
MDF-300, MMF-301, MMF-300, MMF-302, MCF-300 monitor modules; Models CRF-300 and CMF-300 control modules; and *MMF-302-6 six zone interface signaling device module Listing
165.36 KB
5/14/2023
165.36 KB
CRF-300 Relay Control Module Installation Instructions
59.46 KB
5/10/2023
59.46 KB
FL-PS6(C) & FL-PS10(C) 6 Amp and 10 Amp, 24 Volt Remote Power Supplies Data Sheet
135.02 KB
5/14/2023
135.02 KB
CRF-300 Relay Control Module Installation AND MAINTENANCE Instructions
930.08 KB
5/8/2023
930.08 KB
New Addressable Devices & Detector Sensitivity Supplement
39.96 KB
5/11/2023
39.96 KB
Fire-Lite SLC Wiring Manual
2.92 MB
1/11/2024
2.92 MB
SWIFT Control Unit, Accessories, and System Listing
28.4 KB
7/18/2022
28.4 KB
Name
Description
File Size
Date
Size
CRF-300 Relay Control Module Installation AND MAINTENANCE Instructions
1016.32 KB
6/1/2023
CRF-300 Addressable Control Module Drawing
810.01 KB
4/28/2023
MDF-300, MMF-301, MMF-300, MMF-302, MCF-300 monitor modules; Models CRF-300 and CMF-300 control modules; and *MMF-302-6 six zone interface signaling device module Listing
165.36 KB
5/14/2023
SWIFT Control Unit, Accessories, and System Listing
28.4 KB
7/18/2022
Isolator Load Rating Table Brochure
38.09 KB
8/9/2023
CRF-300 Relay Control Module Installation AND MAINTENANCE Instructions
930.08 KB
5/8/2023
Documento de Compatibilidad de los Dispositivos
992.24 KB
6/15/2022
CRF-300 Relay Control Module Installation Instructions
59.46 KB
5/10/2023
New Addressable Devices & Detector Sensitivity Supplement
39.96 KB
5/11/2023
Fire-Lite SLC Wiring Manual
2.92 MB
1/11/2024
CRF-300(A) Relay Module Data Sheet
285.96 KB
5/14/2023
FL-PS6(C) & FL-PS10(C) 6 Amp and 10 Amp, 24 Volt Remote Power Supplies Data Sheet
135.02 KB
5/14/2023