Relay Modules
FlashScan Addressable Control & Relay Module
The Addressable Control Module provides Honeywell intelligent fire alarm control panels a circuit for Notification Appliances (horns, strobes, speakers, etc.).
The Addressable Control Module provides Honeywell intelligent fire alarm control a panels circuit for Notification Appliances (horns, strobes, speakers, etc.). Addressability allows the TC810N1013 (CDN) to be activated, either manually or through panel programming, on a select (zone or area of coverage) basis.
The TC810N1013 (CDN) is used to switch 24V DC audible/visual power, high-level audio (speakers). The TC810R1024 (CDN) may be programmed to operate dry contacts for applications such as door holders or Air Handling Unit shutdown, and to reset four-wire smoke detector power.
Features & Benefits:- Built-in type identification automatically identifies these devices to the control panel
- Internal circuitry and relay powered directly by two-wire SLC loop
- LED blink may be deselected globally (affects all devices)
- The TC810N1013 (CDN) may be used to switch 24-volt NAC power, audio (up to 70.7 Vrms)
- Wide viewing angle of LED
- SEMS screws with clamping plates
- Direct-dial entry of address 01- 159 for FlashScan loops, 01-99 for CLIP mode loops
- Speaker, and audible/visual applications may be wired for Class B or A (Style Y or Z)
Others
- Product Type
- Module Single Monitor
Others
- Product Type
- Module Single Monitor
- Product Type : Module Single Monitor