/content/hbtbt/ae/en/search-results.html

    Relay Modules

    Relay Control Module by Notifier

    Discontinued

    The FRM-1 Relay Control Module is intended for use in intelligent, two-wire systems where the individual address of each module is selected using the built-in rotary switches.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The FRM-1 Relay Control Module is intended for use in intelligent, two-wire systems where the individual address of each module is selected using the built-in rotary switches. It allows a compatible control panel to switch discrete contacts by code command.

    Features & Benefits:
    • SEMS screws for easing wiring
    • Panel controlled status LED
    • Analog communications
    • Rotary address switches
    • Low standby current
    • Mounts in standard 4 junction box
    Certifications:
    • CSFM: 7300-0028:0219
    • FM Approved
    • MEA: 14-00-E
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER