Relay Modules
RRS-MOD Reversing Relay and Synchronization Module
Reversing relay and synchronization modules enhance the operation of 2- and 4-wire i³™ Series detectors equipped with a sounder.
Reversing relay and synchronization modules enhance the operation of 2- and 4-wire i³™ Series detectors equipped with a sounder. Modules include a Velcro® attachment for easy installation into the fire alarm control panel cabinet. A quick connect harness and color-coded wires simplify connections. The module’s design is flexible to accommodate virtually any application.
Reversing relay and synchronization modules are compatible with both 2- and 4-wire i³ Series detectors operating over 12V and 24V systems. Modules can be used with either bell/alarm, alarm relay, or NAC outputs. A field-selectable switch accommodates both coded and continuous alarm signals. To meet fire alarm requirements, the reversing relay and synchronization modules activate all i³ sounders on a loop when an individual sounder alarms. Additionally, they synchronize the output of the i³ sounders, regardless of whether the panel’s alarm signal is continuous or coded, to ensure a clear alarm signal.
Features & Benefits:- Compatible with 2- and 4-wire i³ detectors equipped with a sounder
- Activates all i³ sounders on a loop when one alarms
- Synchronizes all i³ sounders on the loop for a clear alarm signal
- Usable with bell/alarm, alarm relay, or NAC outputs
- Has a field-selectable switch to accommodate both coded and continuous alarm signals
- Allows i³ detector silencing from the panel or keypad
- Operates on 12 and 24V systems
- Simplifies connections with quick connect harness and color-coded wires
- UL Listed S3705
- FM Approved 3018895
- CSFM: 7300-1653:165
Others
- Product Type
- Synchronization Module Degrees Celsius
Others
- Product Type
- Synchronization Module Degrees Celsius
- Product Type : Synchronization Module Degrees Celsius