/content/hbtbt/ae/en/search-results.html

    Relay Modules

    TC800 Series Module

    TC800 Series family is the new family of input/output modules. It has single and multi-way models within the same mechanical package, reducing both the cost of installation and the mounting space required.

    Overview

    TC800 Series family is the new family of input/output modules. It has Single and multi-way models are available within the same mechanical package, reducing both the cost of installation and the mounting space required. Their unique mechanical design allows each module to be mounted in either a wall box, on a DIN rail or within any type of enclosure. Irrespective of the mounting method chosen, the address switch is both visible and accessible for selection.

    Features & Benefits:
    • Single way and Multi way variants
    • Each Module has built in short circuit protection
    • Surface / Flush and DIN Rail Mounting options
    • 240 VAC Relay version for switching AC loads
    Certifications:
    • XLS40e/50e/60e/80e
    • FS90 Plus AE Loop
    • XLS1000 AADC Loop (Europe only)
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Others
    Name
    Description
    File Size
    Date
    Size
    MI-DCMO Modul f�r den DXc - Ringbus
    application/pdf 614.65 KB
    5/14/2023
    614.65 KB
    M701-240-DIN Modul der Serie OPAL
    application/pdf 621.2 KB
    5/14/2023
    621.2 KB
    M701-240-KO Modul der Serie OPAL
    application/pdf 621.9 KB
    5/14/2023
    621.9 KB
    MI-D240CMO-KO Modul f�r den DXc - Ringbus
    application/pdf 621.9 KB
    5/14/2023
    621.9 KB
    Name
    Description
    File Size
    Date
    Size
    MI-DCMO Modul f�r den DXc - Ringbus
    application/pdf 614.65 KB
    5/14/2023
    614.65 KB
    M701-240-DIN Modul der Serie OPAL
    application/pdf 621.2 KB
    5/14/2023
    621.2 KB
    M701-240-KO Modul der Serie OPAL
    application/pdf 621.9 KB
    5/14/2023
    621.9 KB
    MI-D240CMO-KO Modul f�r den DXc - Ringbus
    application/pdf 621.9 KB
    5/14/2023
    621.9 KB
    Name
    Description
    File Size
    Date
    Size
    MI-DCMO Modul f�r den DXc - Ringbus
    614.65 KB
    5/14/2023
    M701-240-DIN Modul der Serie OPAL
    621.2 KB
    5/14/2023
    M701-240-KO Modul der Serie OPAL
    621.9 KB
    5/14/2023
    MI-D240CMO-KO Modul f�r den DXc - Ringbus
    621.9 KB
    5/14/2023