/content/hbtbt/ae/en/search-results.html

    Relay Modules

    Wireless Control IO Box

    Wireless Control IO Boxes comes with 3 outputs and 2 inputs. The IO-boxes are an interface module of the automatic test and control system for emergency lighting Wireless Control, whose inputs and outputs signalise states.

    Overview

    Wireless Control IO Boxes comes with 3 outputs and 2 inputs. The IO-box is an interface module of the automatic test and control system for emergency lighting Wireless Control, whose inputs and outputs signalise states and conditions of and to the test and control system. The IO-box has 3 outputs in form of potential-free changeover contacts, of which contact 1 is used for a system disturbance combined fault indication. The other two contacts can be programmed by means of the Wireless Control software, in order to signalise various system states such as last test - failure, and operating status or switch single luminaires or groups. An LED is allocated to each output relay which signalises whether the relay is triggered.

    Features & Benefits:
    • Reverse polarity tolerant inputs
    • Special fire alarm function integrated
    • 1 potential-free combined fault indication contact
    • 2 potential-free programmable contacts
    Certifications:
    • CE
    Specifications

    Others

    • Brand
      • Honeywell Multisite
    • Product Type
      • Wireless Control Box

    Others

    • Brand
      • Honeywell Multisite
    • Product Type
      • Wireless Control Box
    • Brand : Honeywell Multisite
    • Product Type : Wireless Control Box