/content/hbtbt/ae/en/search-results.html

Relay Modules

ZXSe Programmable Output Relay Module

ZXSe Programmable Output Relay Module consists of 4 relay outputs built on a single printed circuit board. Each output relay provides single pole double throw (SPDT) switching action for other locally powered equipment.

Overview

ZXSe Programmable Output Relay Module consists of 4 relay outputs built on a single printed circuit board. Each output relay provides single pole double throw (SPDT) switching action for other locally powered equipment. It Requires 24V DC supply and an RS485 card to be fitted in the control panel. This relay module is used in Morley ZXSe panel range.

Specifications

Others

  • Product Type
    • Module

Others

  • Product Type
    • Module
  • Product Type : Module
Product Number
Image
SKU
Description
alt
795-014
4-way, Programmable Output Relay Module, PCB only. Requires 24 Vdc supply and an RS485 card to be fitted in the control panel
Image
SKU
Description
alt
795-014
4-way, Programmable Output Relay Module, PCB only. Requires 24 Vdc supply and an RS485 card to be fitted in the control panel