/content/hbtbt/ae/en/search-results.html

    Specialty Modules

    Fault Isolator Module IMX

    Discontinued

    Interface Module for IS addressable device is intended for use with Analog addressable systems. This module can be easily mounted with the existing SMB500 surface mount box

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Notifier IMX-1E Fault Isolator Module comes intended for use with analog addressable systems and in conjunction with IDX-751 intrinsically safe photoelectric smoke sensors. Also, the Notifier IMX-1E fault isolator module serves as an interface between the control panel as well as up to a maximum of 15 x IDX-751 smoke sensors. The IMX-1E must also be use in conjunction with a Y72221 galvanic isolator barrier. Besides, to ensure correct operation, the IMX-1E must only be connect to a listed compatible Control Panel.

    Features & Benefits:
    • Requires IDX-751 IS smoke sensor
    • Galvanic Isolator Y72221-L4
    Certifications:
    • EN 50130-4: 2011
    • EN61000-6-3:2007+A1:2011+AC:2012
    • EN 50581: 2012
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER