Specialty Modules
FCM-1-REL Releasing Control Module
The FCM-1-REL Releasing Control Modules are specifically designed for fire suppression releasing applications in FlashScan® systems. Power to the release agent solenoid(s) runs through the module for full-time monitoring and supervision.
The FCM-1-REL Releasing Control Module is specifically designed for fire suppression releasing applications in FlashScan® systems. Power to the release agent solenoid(s) runs through the module for full-time monitoring and supervision. The FCM-1-REL Releasing Control Module uses a redundant protocol; the module must be armed with a pair of signals in order to activate. It will then enter a 3-second window awaiting a pair of confirmation signals. If no confirmation is received, the module will automatically reset. It also supervises the wiring to the connected load and reports the status to the panel as NORMAL, OPEN, or SHORT CIRCUIT. The module has two pairs of output termination points available for fault-tolerant wiring and a panel-controlled LED indicator. The module may be connected to either one 24VDC solenoid or up to two 12VDC solenoids (in series).
Features & Benefits:- Redundant protocol for added protection
- Configurable for Class A or Class B operation
- External supply voltage monitoring
- Can power one 24V or two 12V solenoids
- SEMS screws for easing wiring
- Panel controlled status LED
- Analog communications
- Rotary address switches
- Low standby current
- UL Listed: S635
- ULC Listed: (FCM-1-RELA)
- FM Approved
- CSFM: 7300-0028:249
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Others
Data Sheet
Please Sign In to view part numbers available for purchase based on your account