/content/hbtbt/ae/en/search-results.html

    Specialty Modules

    FDRM-1 Dual Relay/Monitor Module

    FlashScan® dual relay/monitor modules are designed for use with NOTIFIER ONYX® and CLIP Series fire alarm control panels. Each relay output is intended for Form C switching applications, which do not require wiring supervision for the load circuit.

    Overview

    FlashScan® dual relay/monitor modules are designed for use with NOTIFIER ONYX® and CLIP Series fire alarm control panels. The modules are intended for use in intelligent, 2-wire loops. They include two individual relay control modules and two Class B monitor modules. Each relay output is intended for Form C switching applications, which do not require wiring supervision for the load circuit. Each monitor input provides an interface between a fire alarm control panel and one or more normally open (NO) contact devices. 

    Features & Benefits:
    • Addressable-analog communication
    • Sleek, low-profile design
    • Addresses can be viewed and changed without electronic programmers
    • Rotary decimal addressing (1 to 159)
    Certifications:
    • UL/ULC Listed: S635
    • CSFM: 7300-0028:0219
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    FDRM-1(A) Data Sheet
    application/pdf 89.8 KB
    5/14/2023
    89.8 KB
    Name
    Description
    File Size
    Date
    Size
    FDRM-1(A) Data Sheet
    application/pdf 89.8 KB
    5/14/2023
    89.8 KB
    Name
    Description
    File Size
    Date
    Size
    FDRM-1(A) Data Sheet
    89.8 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    FDRM-1
    FlashScan® Dual RelayMonitor Module