/content/hbtbt/ae/en/search-results.html

    Specialty Modules

    Galvanic Isolator

    Discontinued

    Galvanic Isolators are single channel isolated repeater. They are suitable for use as an intrinsically safe isolator between an IMX-1E translator module and up to a maximum of 15 x IDX-751 AE intrinsically safe photoelectric smoke sensors.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Galvanic Isolators are designed to transfer a DC current from a safe area to the hazardous area load, from a 24V DC nominal voltage. An AC signal ranging from 0.6 to 24V will then be transferred, allowing communication to the IDX-751 AE sensors in the hazardous area. Galvanic Isolators are suitable for DIN rail mounting and can therefore be mounted within any electrical box with suitable DIN rail.

    Features & Benefits:
    • Single channel isolated repeater
    • Intrinsically safe isolator
    • Transfer a DC current from a safe area to the hazardous area load
    • Suitable for DIN rail mounting
    Certifications:
    • CE
    • LPCB
    • EX
    • UKAS.
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER