Specialty Modules
M500FP Firefighter Phone Module
Fire phone Control Modules are intended for use in intelligent, two wire systems where individual address of each module is selected using the built-in rotary switches. They are used to connect a remote telephone to a centralized telephone console.
The M500FP module is intended to monitor and control a loop of firefighter phones. It has the ability to differentiate between normal, off-hook, and trouble conditions. When taken off-hook, a phone will immediately receive a ringing tone, and the panel will receive an off-hook indication. The panel can then connect that off-hook phone to the main riser for the system.
Features & Benefits:- SEMS screws for easing wiring
- Panel controlled status LED
- Analog communications
- Rotary address switches
- Low standby current
- Mounts in standard 4˝ junction box
- ANSI/UL 864
- ULC S527
- FM- ANSI/NFPA 72
Others
- Product Type
- Fire Phone Control Module
- Brand
- System Sensor
Others
- Product Type
- Fire Phone Control Module
- Brand
- System Sensor
- Product Type : Fire Phone Control Module
- Brand : System Sensor