/content/hbtbt/ae/en/search-results.html

    Specialty Modules

    Radio Input-Output Module

    Radio Input-Output Modules are battery operated RF devices designed for use with the radio gateway, running on an addressable fire system using a compatible proprietary communication protocol.

    Overview

    Radio Input-Output Modules are battery operated RF device designed for use with the radio gateway, running on an addressable fire system using a compatible proprietary communication protocol. They are dual modules having separate input and output capability, combined with a wireless RF transceiver and is supplied with a wireless back boxes.

    Features & Benefits:
    • Battery operated RF device
    • Compatible proprietary communication protocol
    • Dual modules having separate input and output capability
    Certifications:
    • EN54-18 Certified
    • EN54-25 Certified.
    Specifications

    Others

    • Brand
      • System Sensor
    • Product Type
      • Input/Output Module

    Others

    • Brand
      • System Sensor
    • Product Type
      • Input/Output Module
    • Brand : System Sensor
    • Product Type : Input/Output Module