/content/hbtbt/ae/en/search-results.html

    Specialty Modules

    Vigilon Loop Card

    Vigilon Loop Card is designed to provide a powerful diagnostic tool and support a higher loop load in alarm by delivering a higher capacity for EN54-23 compliant visual alarms devices.

    Overview

    Vigilon Loop Card is designed to provide a powerful diagnostic tool and support a higher loop load in alarm by delivering a higher capacity for EN54-23 compliant visual alarms devices. The increased power allows up to 100 EN54-23 sensor-sounder-strobes on a 2km loop and managing up to 200 devices.

    Features & Benefits:
    • Improved efficiency with 2 times more alarm power
    • Supports up to 100 S-Quad Sensor-Sounder-VADs
    • Supports the upgrade of existing Vigilon installations
    • Increased capacity for loop powered devices
    • Supports longer loop lengths up to 2km
    • PC based diagnostic tool to ensure optimum system integrity
    • Loop alarm current
    • Alarm device distribution
    Certifications:
    • EN54-23
    Specifications

    Others

    • Brand
      • Gent
    • Product Type
      • Card

    Others

    • Brand
      • Gent
    • Product Type
      • Card
    • Brand : Gent
    • Product Type : Card