Zone Modules
500 Series Multiple Input and Output Modules: CZ-6
System Sensor multiple input and output modules are designed to meet a range of applications in which numerous single modules are used.
The design of the System Sensor 500 Series multiple input and output modules allows for installation ease and time savings The monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, waterflow switches, conventional smoke detectors and more. The conventional zone interface module is ideal for retrofit applications to monitor zones of conventional two-wire detectors. Each module has its own address. Modules are addressed with easy-to-use rotary code switches. Provisions are included for disabling unused addresses. Up to two modules mount in a BB-2 enclosure with built-in chassis and up to six modules mount in a BB-6 enclosure with the CH-6 chassis. Wiring terminals are easily accessible for trouble-shooting purposes
Features & Benefits:- Removable 12 to 18 AWG plug-in terminal blocks
- Individual LED indicators
- Unused addresses may be disabled
- Rotary address switches
- Class A or B operation
- Mount up to two modules in BB-2 enclosure (optional)
- Mount up to six modules in BB-6 enclosure with CH-6 chassis (optional)
- Mounting hardware included
- UL Listed S7305
- ULC CS669
- FM Approved
- CSFM 7300-1653:0160
- MSFM approved