/content/hbtbt/ae/en/search-results.html

    Zone Modules

    Conventional Detector Interface Module

    NOTIFIER’s FireWarden series NZM-100-6 six-zone interface module provides an interface between the intelligent alarm system and a two-wire conventional detection zone.

    Overview

    NOTIFIER’s FireWarden series NZM-100-6 six-zone interface module provides an interface between the intelligent alarm system and a two-wire conventional detection zone. A common SLC input is used for all modules, and the initiating device circuits share a common external supervisory supply and ground. Otherwise, each module operates independently from the others. The first module is addressed from 01 to 94 while the remaining modules are automatically assigned to the next five higher addresses. Provisions are included for disabling a maximum of two unused modules.

    All two-wire detectors being monitored must be two-wire-compatibility-listed with the modules. The NZM-100-6 transmits the status of a zone of two-wire detectors to the fire alarm control panel. Status conditions are reported as normal, open, or alarm. The interface module supervises the zone of detectors and the connection of the external power supply. Each NZM-100-6 module has panel-controlled bicolor LED indicators. The panel can cause the LEDs to blink, latch on, or latch off.

    Features & Benefits:
    • Six addressable Class B or three addressable Class A initiating device circuits
    • Removable 12 AWG (3.1 mm²) to 18 AWG (0.78 mm²) plugin terminal blocks
    • Status indicators for each point
    • Unused addresses may be disabled
    • Rotary address switches
    • Mount one or two modules in a BB-XP cabinet
    Certifications:
    • UL Listed: S635
    • MEA Listed: 72-01-E Vol. 3
    • CSFM: 7300-0028:0230
    • FM Approved
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    NZM-100-6(A) Data Sheet
    application/pdf 586.55 KB
    5/14/2023
    586.55 KB
    NMM-100-10(A) Data Sheet
    application/pdf 617.71 KB
    3/22/2023
    617.71 KB
    Name
    Description
    File Size
    Date
    Size
    NZM-100-6(A) Data Sheet
    application/pdf 586.55 KB
    5/14/2023
    586.55 KB
    NMM-100-10(A) Data Sheet
    application/pdf 617.71 KB
    3/22/2023
    617.71 KB
    Name
    Description
    File Size
    Date
    Size
    NZM-100-6(A) Data Sheet
    586.55 KB
    5/14/2023
    NMM-100-10(A) Data Sheet
    617.71 KB
    3/22/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list