/content/hbtbt/ae/en/search-results.html

    Zone Modules

    MMF-302-6 Six-Zone Interface Module

    MMF-302-6 six-zone interface modules provide an interface between the intelligent alarm system and a 2-wire conventional detection zone.

    Overview

    MMF-302-6 siz-zone interface modules provide an interface between the intelligent alarm system and a 2-wire conventional detection zone. A common SLC input is used for all modules and the initiating device circuits share a common external supervisory supply and ground. Otherwise, each module operates independently from the others.

    The first module is addressed from 01 to 154 while the remaining modules are automatically assigned to the next five higher addresses. Provisions are included for disabling a maximum of two unused modules. All 2-wire detectors being monitored must be 2-wire compatibility-listed with the modules. The 6-zone interface module transmits the status of a zone of 2-wire detectors to the fire alarm control panel. Status conditions are reported as normal, open, or alarm. The interface module supervises the zone of detectors and the connection of the external power supply. Each 6-zone interface module has panel-controlled bi-color LED indicators. The panel can cause the LEDs to blink, latch on, or latch off.

    Features & Benefits:
    • Six addressable Class B or three addressable Class A initiating device circuits
    • Removable 18 AWG (0.78 mm²) to & 12 AWG (3.1 mm²) plug-in terminal blocks
    • Status indicators for each point
    • Unused addresses may be disabled
    • Rotary address switches
    • Class A or Class B operation
    • LiteSpeed® & or CLIP operation
    • Mount one or two modules in a BB-2F cabinet (optional)
    • Mount up to six modules on a CH-6 chassis in a BB-6F cabinet (optional)
    • Mounting hardware included
    Certifications:
    • UL Listed S2424
    • ULC Listed S2424 (MMF-302-6A)
    • MEA Listed 385-02-E
    • CSFM 7300-0075:0185
    • FM Approved
    Specifications

    Others

    • Brand
      • Fire-Lite

    Others

    • Brand
      • Fire-Lite
    • Brand : Fire-Lite
    Others
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    MMF-302-6 Six Zone Interface Module
    application/pdf 606.08 KB
    5/8/2023
    606.08 KB
    MMF-302-6 Addressable Monitor Module Drawing
    image/vnd.dwg 57.3 KB
    4/28/2023
    57.3 KB
    MDF-300, MMF-301, MMF-300, MMF-302, MCF-300 monitor modules; Models CRF-300 and CMF-300 control modules; and *MMF-302-6 six zone interface signaling device module Listing
    application/pdf 165.36 KB
    5/14/2023
    165.36 KB
    Fire-Lite SLC Wiring Manual
    application/pdf 24.75 KB
    7/18/2022
    24.75 KB
    SWIFT Control Unit, Accessories, and System Listing
    application/pdf 28.4 KB
    7/18/2022
    28.4 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MMF-302-6(A) Six-Zone Interface Module Data Sheet
    application/pdf 615.13 KB
    5/14/2023
    615.13 KB
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    MMF-302-6 Six Zone Interface Module
    application/pdf 606.08 KB
    5/8/2023
    606.08 KB
    MMF-302-6 Addressable Monitor Module Drawing
    image/vnd.dwg 57.3 KB
    4/28/2023
    57.3 KB
    MDF-300, MMF-301, MMF-300, MMF-302, MCF-300 monitor modules; Models CRF-300 and CMF-300 control modules; and *MMF-302-6 six zone interface signaling device module Listing
    application/pdf 165.36 KB
    5/14/2023
    165.36 KB
    Fire-Lite SLC Wiring Manual
    application/pdf 24.75 KB
    7/18/2022
    24.75 KB
    SWIFT Control Unit, Accessories, and System Listing
    application/pdf 28.4 KB
    7/18/2022
    28.4 KB
    MMF-302-6(A) Six-Zone Interface Module Data Sheet
    application/pdf 615.13 KB
    5/14/2023
    615.13 KB
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    3.04 MB
    4/17/2023
    MMF-302-6 Six Zone Interface Module
    606.08 KB
    5/8/2023
    MMF-302-6 Addressable Monitor Module Drawing
    57.3 KB
    4/28/2023
    MDF-300, MMF-301, MMF-300, MMF-302, MCF-300 monitor modules; Models CRF-300 and CMF-300 control modules; and *MMF-302-6 six zone interface signaling device module Listing
    165.36 KB
    5/14/2023
    Fire-Lite SLC Wiring Manual
    24.75 KB
    7/18/2022
    SWIFT Control Unit, Accessories, and System Listing
    28.4 KB
    7/18/2022
    Isolator Load Rating Table Brochure
    38.09 KB
    8/9/2023
    MMF-302-6(A) Six-Zone Interface Module Data Sheet
    615.13 KB
    5/14/2023