/content/hbtbt/ae/en/search-results.html

    Zone Modules

    Notifier XP6-MA Six Zone Interface Module

    NOTIFIER’s XP6-MA six-zone interface module provides an interface between the intelligent alarm system and a two-wire conventional detection zone.

    Overview

    NOTIFIER’s XP6-MA six-zone interface module provides an interface between the intelligent alarm system and a two-wire conventional detection zone. A common SLC input is used for all modules, and the initiating device circuits share a common external supervisory supply and ground. Otherwise, each module operates independently from the others. The first module is addressed from 01 to 154 while the remaining modules are automatically assigned to the next five higher addresses. Provisions are included for disabling a maximum of two unused modules. All two-wire detectors being monitored must be two-wire-compatibility-listed with the modules. The XP6-MA transmits the status of a zone of two-wire detectors to the fire alarm control panel. Status conditions are reported as normal, open, or alarm. The interface module supervises the zone of detectors and the connection of the external power supply.

     Features & Benefits: 

    • Six addressable Class B or three addressable Class A initiating device circuits
    • Removable 12 AWG (3.1 mm²) to 18 AWG (0.78 mm²) plugin terminal blocks
    • Status indicators for each point
    • Up to two unused addresses may be disabled
    • Rotary address switches
    • Class A or Class B operation
    • FlashScan® or CLIP operation
    • Mount one or two modules in a BB-XP cabinet (optional)
    • Mount up to six modules on a CHS-6 chassis in a CAB-3
    • Series, CAB-4 Series, BB-25 cabinet (optional), or EQ Cabinet Series
    • Mounting hardware included

    Certifications:

    • UL Listed: S635 (XP6-MA)
    • ULC Listed: S635 (XP6-MAA)
    • MEA Listed: 386-02-E
    • CSFM: 7300-0028:0219, 7165-0028:0243
    • FM Approved
    • FDNY: COA#6085, #6121
    • City of Chicago
    • City of Denver
    • SAI Global Listing # SMK40640-2
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    MMF-302-6 Addressable Monitor Module Drawing
    image/vnd.dwg 57.3 KB
    4/28/2023
    57.3 KB
    XP6-MA Six Zone Interface Module Intelligent-Addressable Devices Data Sheet
    application/pdf 250.89 KB
    1/23/2024
    250.89 KB
    EOL -End of Line- RESISTOR VALUES Reference Guide
    application/pdf 52.28 KB
    1/8/2024
    52.28 KB
    AZM8 Module - Replacement Reference Guide
    application/pdf 499.21 KB
    1/8/2024
    499.21 KB
    NOTIFIER TECH TIP Reference Guide
    application/pdf 2.85 MB
    2.85 MB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    XP6-R Data Sheet
    application/pdf 357.01 KB
    3/22/2023
    357.01 KB
    XP6-C(A) Data Sheet
    application/pdf 663.81 KB
    3/22/2023
    663.81 KB
    XP10-M(A) Data Sheet
    application/pdf 618.51 KB
    3/22/2023
    618.51 KB
    XP6-MA(A) Data Sheet
    application/pdf 586.42 KB
    5/14/2023
    586.42 KB
    Name
    Description
    File Size
    Date
    Size
    MMF-302-6 Addressable Monitor Module Drawing
    image/vnd.dwg 57.3 KB
    4/28/2023
    57.3 KB
    XP6-MA Six Zone Interface Module Intelligent-Addressable Devices Data Sheet
    application/pdf 250.89 KB
    1/23/2024
    250.89 KB
    EOL -End of Line- RESISTOR VALUES Reference Guide
    application/pdf 52.28 KB
    1/8/2024
    52.28 KB
    AZM8 Module - Replacement Reference Guide
    application/pdf 499.21 KB
    1/8/2024
    499.21 KB
    NOTIFIER TECH TIP Reference Guide
    application/pdf 2.85 MB
    2.85 MB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    XP6-R Data Sheet
    application/pdf 357.01 KB
    3/22/2023
    357.01 KB
    XP6-C(A) Data Sheet
    application/pdf 663.81 KB
    3/22/2023
    663.81 KB
    XP10-M(A) Data Sheet
    application/pdf 618.51 KB
    3/22/2023
    618.51 KB
    XP6-MA(A) Data Sheet
    application/pdf 586.42 KB
    5/14/2023
    586.42 KB
    Name
    Description
    File Size
    Date
    Size
    MMF-302-6 Addressable Monitor Module Drawing
    57.3 KB
    4/28/2023
    XP6-MA Six Zone Interface Module Intelligent-Addressable Devices Data Sheet
    250.89 KB
    1/23/2024
    EOL -End of Line- RESISTOR VALUES Reference Guide
    52.28 KB
    1/8/2024
    AZM8 Module - Replacement Reference Guide
    499.21 KB
    1/8/2024
    NOTIFIER TECH TIP Reference Guide
    2.85 MB
    Leaders in Life- Safety- Technology Catalogs
    9.8 MB
    1/8/2024
    XP6-R Data Sheet
    357.01 KB
    3/22/2023
    XP6-C(A) Data Sheet
    663.81 KB
    3/22/2023
    XP10-M(A) Data Sheet
    618.51 KB
    3/22/2023
    XP6-MA(A) Data Sheet
    586.42 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    XP6-MA
    XP6-MA Six Zone Interface Module, Conventional Detector, Transponder, 2-wire, Detector Monitor Module, 6 circuits, Class A or B