/content/hbtbt/ae/en/search-results.html

    Zone Modules

    SK-ZONE Interface Module

    Discontinued

    Addressable zone interface modules are intelligent 2-wire interface modules designed for use with the Honeywell Silent Knight® Series fire alarm control panels (FACPs).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Addressable zone interface modules are intelligent 2-wire interface modules designed for use with the Honeywell Silent Knight® Series fire alarm control panels (FACPs). They allow a Silent Knight FACP to interface and monitor 2-wire conventional smoke detectors. Addressable zone interface modules are addressed through the SLC loop of the FACP. They transmit the status of a full zone of 2-wire detectors to the FACP. Normal, open, or alarm are the potential statuses of a zone. Addressable zone interface modules supervise the zones of the detectors and the connection of the external power supply.

    Features & Benefits:
    • Fully supervised
    • Support for Style B and Style D wiring
    • LED that flashes green during normal states, and turns a solid red during an alarm
    • Rotary address switches for fast installation
    • SEMS screws allow for easy wiring
    • Converts a conventional two-wire loop to an SLC loop
    Certifications:
    • UL Listed
    Specifications

    Others

    • Brand
      • Farenhyt
      • Silent Knight

    Others

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight