/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    Gamewell-FCI Addressable Manual Pull Station

    The Gamewell-FCI MS-95/MS-95T Addressable Manual Pull Station is a non-coded, single-action, manual pull station with a key-lock reset feature. Its rugged toggle switch design offers exceptional resistance to accidental alarms

    Overview

    The Gamewell-FCI MS-95/MS-95T Addressable Manual Pull Station is a non-coded, single-action, manual pull station with a key-lock reset feature. Its rugged toggle switch design offers exceptional resistance to accidental alarms caused by a sudden vibration or shock. The MS-95 can be used for surface and semi-flush installations. The MS-95/MS-95T are approved to UL® Standard 38 for manual pull stations that comply with the architectural requirements in all building interiors, and is readily accessible in a fire emergency.

    Features & Benefits:
    • Meets ADA AG Controls and Operating Mechanisms
    • Guidelines requirements for a 5 lb. pull force and
    • complies with the 4 ft. (1.2m) mounting height
    • Compatible with the following Gamewell-FCI,
    • addressable fire alarm control panels (FACP):
    • - 600 Series, IdentiFlex 602
    • - E3 Series®, ILI95-E3 Series
    • - S3 Series, SLC95-PM
    • Constructed of durable die-cast metal
    • Designed for use as a compact unit that blends with the
    • interior
    • Contains a recessed pull lever that prevents accidental
    • operation
    • Includes a key reset option
    • Used for surface or semi-flush installations
    • Shows a visible status LED
    • Provides field programming
    • Offers both wire and terminal block, single action
    • options
    • Available in the terminal block model (MS-95T)
    Certifications:
    • CE
    • RoHS
    • VdS
    • BOSEC
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI