/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    MS95-L Series Addressable XP95 Manual Pull Station

    The Gamewell-FCI MS95-L series manual pull stations are state-of-the-art, single or dual-action XP95 pull stations that include an XP95 addressable interface for any FCI 600 series FACP. It has highly visible, attractive shape and textured finish.

    Overview

    The Gamewell-FCI MS95-L series addressable XP95 manual pull stations are state-of-the-art, single- or dual-action XP95 pull stations that include an XP95 addressable interface for any Gamewell-FCI 600 series fire alarm control panel (FACP). Because the MS95-L Series is addressable, the FACP can display the exact location of the activated manual station. This display leads fire personnel quickly to the location of the alarm. Maintenance personnel can open the station without causing an alarm condition.

    It has built-in bi-color LED, which is visible through the handle of the station, flashes in normal operation and latches steady red when in alarm. It has highly visible, attractive shape and textured finish. Its handle latches in down position and the word “Activated” appears to clearly indicate the station is operated. The braille text imprinted on the station handle.

    Features & Benefits:
    • Maintenance personnel can open the station without causing an alarm condition
    • Built- in bicolor LED, which is visible through the handle of the station, flashes in normal operation and latches steady red when in alarm
    • Handle latches in down position and the word “Activated” appears to clearly indicate the station is operated
    • Smooth dual-action design with key reset
    • Within ADA 5 lb. pull force
    • Highly visible, attractive shape and textured finish
    • NYC backplate provided for manual pull station
    • Braille text imprinted on the station handle
    • Optional trim ring (BG-TR)
    • Up to 126 stations per XP95 loop
    Certifications:
    • UL Standard 38
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list