/content/hbtbt/ae/en/search-results.html

    Cables

    Cable for Cabinet Rear Panel

    Cables for Cabinet Rear Panel are used for prefabricated cabling of the 100 V outputs of DOM4-8 and DOM4-24, 1 and 4 piece can be connected respectively.

    Overview

    Cables for Cabinet Rear Panel are used for prefabricated cabling of the 100 V outputs of DOM4-8 and DOM4-24, 1 and 4 piece can be connected respectively. Also suitable for the wiring of the switching contacts of the DOM4-X to the cabinet back wall.

    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER