Cables
ProReact Digital interface Monitor Module
Digital Interface Monitor Module are provides additional benefits when used with the ProReact Digital LHD cable
Digital Interface Monitor Module UL864 10th edition approved Digital Interface Monitor Module is available and provides additional benefits when used with the ProReact Digital LHD cable. It can simultaneously monitor up to two zones of LHD cable and has separate fault and alarm outputs for each zone. A built in display shows the state of each zone, including the distance in meters and feet to the alarm point if an alarm is triggered. It also includes an RS-485 Modbus RTU output for integration with a PLC or SCADA system.
Features & Benefits:- Detection along the entire length of sensor cable
- Optional Nylon extrusion offering UV protection and increased durability for outdoor use
- Optional Polypropylene extrusion for increased chemical protection in caustic environments
- Optional stainless steel over-braiding for increased mechanical protection
- UL864 10th edition approved
Please Sign In to view part numbers available for purchase based on your account