/content/hbtbt/ae/en/search-results.html

    Communicators

    AlarmNet Fire Alarm Communicator

    The HWF2-COM Series LTE / IP fire communicators offer Contact ID reporting with any FACP with a built-in dialer.

    Overview

    Three selectable reporting paths include: LTE cellular only, IP only, or IP primary with LTE cellular backup. All signals from the HWF2-COM Series are delivered to the AlarmNet® network control center which routes highly encrypted, cybersecured Ethernet data packets via a customer-provided Internet connection or LTE cellular network to the appropriate central station. The AlarmNet® network control center is fully redundant and monitored 24/7. Installation and programming are easy using the handheld 7720P Programming tool.

    Features & Benefits:
    • LTE service options include Verizon and AT&T
    • Saves the cost of two dedicated phone lines
    • Selectable reporting paths and supervision intervals to meet NFPA, Chapter 26 requirements
    • Operates over the following communication protocols: LTE, HSPA+ (4G), HSPA (3G)
    • Built-in power supply module: onboard charging circuit design accommodates backup battery
    • Communicators connect directly to the primary and secondary telephone ports with no change required to the existing FACP
    Certifications:
    • UL Listed: S789
    • CSFM: 7300-1645:0511
    • FDNY: Approved