/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    NFS2-640 Intelligent Fire Alarm Control Panel

    The NFS2-640 is engineered for mid-size applications, designed to maximize flexibility and customization that meet your specific life safety needs.

    Overview

    The NFS2-640 intelligent fire alarm control panel is part of NOTIFIER's UL listed ONYX Series. It's designed specifically for mid-size applications, and easily expanded via NOTIFIER's intelligent fire alarm network.

    Features & Benefits:
    • ONYX Intelligent Sensing - nine levels of sensitivity, drive compensation and maintenance alert, and auto detector test
    • Fully field programmable with 80-character display
    • Optional Integrated Digital Voice Command with eight channels of standard quality audio or one channel of high quality audio and firefighter telephone on a single cable
    • Listings: Releasing, Mass Notification, Seismic Certified, Marine Approved
    Certifications:
    • UL 864, 9th Edition (Fire)
    • UL 1076 (Burglary)
    • UL 2572 (Mass Notification Systems). (NFS2-640 version 20 or higher.)
    • LOCAL (Automatic, Manual, Waterflow and Sprinkler Supervisory)
    • AUXILIARY (Automatic, Manual and Waterflow) (requires TM-4)
    • REMOTE STATION (Automatic, Manual, Waterflow and Sprinkler Supervisory) (requires TM-4)
    • PROPRIETARY (Automatic, Manual and Waterflow)
    • Not applicable for FM
    • EMERGENCY VOICE/ALARM
    • OT, PSDN (Other Technologies, Packet-switched Data Network)
    • IBC 2012, IBC 2009, IBC 2006, IBC 2003, IBC 2000 (Seismic)
    • CBC 2007 (Seismic)
    Specifications

    Others

    • Product Type
      • Control Panel
      • ONYX
    • Brand
      • NOTIFIER

    Others

    • Product Type
      • Control Panel
      • ONYX
    • Brand
      • NOTIFIER
    • Product Type : Control Panel|ONYX
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    NFS2-640 Intelligent Addressable Fire Alarm Control Panel
    application/pdf 415.1 KB
    5/19/2023
    415.1 KB
    US Coast Guard Certificate of Approval NFS2-640 NFS-320-Reference
    application/pdf 422.85 KB
    5/22/2023
    422.85 KB
    ABS Confirmation of Product Type Approval NFS2-640 NFS-320
    application/pdf 112.02 KB
    5/22/2023
    112.02 KB
    NFS2-640 ONYX Series Control Panel Engineering Specification
    application/msword 310 KB
    5/14/2023
    310 KB
    NFS2-640 ONYX Series Control Panel with Voice Engineering Specification
    application/msword 327 KB
    5/14/2023
    327 KB
    NFS2-640 Système d’alarme-incendie adressable et intelligent
    application/pdf 425.85 KB
    5/19/2023
    425.85 KB
    Name
    Description
    File Size
    Date
    Size
    NFS2-640 Intelligent Addressable Fire Alarm Control Panel
    application/pdf 415.1 KB
    5/19/2023
    415.1 KB
    US Coast Guard Certificate of Approval NFS2-640 NFS-320-Reference
    application/pdf 422.85 KB
    5/22/2023
    422.85 KB
    ABS Confirmation of Product Type Approval NFS2-640 NFS-320
    application/pdf 112.02 KB
    5/22/2023
    112.02 KB
    NFS2-640 ONYX Series Control Panel Engineering Specification
    application/msword 310 KB
    5/14/2023
    310 KB
    NFS2-640 ONYX Series Control Panel with Voice Engineering Specification
    application/msword 327 KB
    5/14/2023
    327 KB
    NFS2-640 Système d’alarme-incendie adressable et intelligent
    application/pdf 425.85 KB
    5/19/2023
    425.85 KB
    Name
    Description
    File Size
    Date
    Size
    NFS2-640 Intelligent Addressable Fire Alarm Control Panel
    415.1 KB
    5/19/2023
    US Coast Guard Certificate of Approval NFS2-640 NFS-320-Reference
    422.85 KB
    5/22/2023
    ABS Confirmation of Product Type Approval NFS2-640 NFS-320
    112.02 KB
    5/22/2023
    NFS2-640 ONYX Series Control Panel Engineering Specification
    310 KB
    5/14/2023
    NFS2-640 ONYX Series Control Panel with Voice Engineering Specification
    327 KB
    5/14/2023
    NFS2-640 Système d’alarme-incendie adressable et intelligent
    425.85 KB
    5/19/2023
    Product Number
    Part Number
    Description
    Add to list
    CPU2-640
    Central Proccessing Unit, 3A
    CPU2-640E
    Central Proccessing Unit, 1.5A

    Related Products