/content/hbtbt/ae/en/search-results.html

    Communicators

    Universal Digital Alarm Communicator Transmitter

    Universal digital alarm communicator transmitters are designed for use with NOTIFIER® fire alarm control panels (including legacy panels). These transmitters can be installed in the panel cabinet or remotely in a separate enclosure.

    Overview

    Universal digital alarm communicator transmitters are designed for use with NOTIFIER® fire alarm control panels (including legacy panels). These transmitters can be installed in the panel cabinet or remotely in a separate enclosure. They are capable of transmitting the status of software zones (alarm and trouble), system trouble, panel off-normal, supervisory, bell trouble, low Battery, and AC Fail.

    Features & Benefits:
    • Maximum of 14 point trouble messages transmitted per hour
    • Dual phone lines with line voltage detect
    • Compact in size
    • USB port for upload/download programming
    • Manual Test Report function and Transmission Clear function
    • Real-time clock
    • Extensive transient protection
    Certifications:
    • UL/ULC Listed: S635
    • FM Approved
    • CSFM: 7165-0028:0243 (NFS2-640/320), 7165-0028:0224 (NFS2-3030)
    • FDNY: COA#6085, COA#6098
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER