Network Cards & Modules
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- Contact
- |
You are browsing the product catalog for
/content/hbtbt/ae/en/search-results.html
- Products
- By Category
- Fire Life Safety
- Networking & Integration
- Network Cards & Modules
- Li-ion Tamer Gen 3 Hub Honeywell
Overview
Hub (Honeywell version) originates the daisy-chain connection of the sensors and distributes 12 VDC to the sensors (Hub - PoE receives power from PoE/ Hub - Direct Power receives power from a 12 VDC Power Supply). Hubs communicate with the sensor(s) over CANbus and relay information to the Controller via TCP/IP over Ethernet. Hubs detect various errors and alarm conditions for self-diagnosing capabilities.Hub - PoE has two RJ45 connectors for the daisy-chain connections to sensor(s). Hub - Direct Power has one RJ45 connector for the daisy-chain connections to sensor(s).
Product Number
Image
SKU
Description
LT-ACC-HUB-POE-HON
PoE Hub
LT-ACC-HUB-PWR-HON
Hub Direct Power
Image
SKU
Description
LT-ACC-HUB-POE-HON
PoE Hub
LT-ACC-HUB-PWR-HON
Hub Direct Power
Copyright © 2024 Honeywell International Inc.
Access Restricted
Maximum File Size
Maximum Files Exceeded
You cannot access this page as this product is not available in your country.