Chimes
L-Series Chime
L-Series selectable output chimes are private mode notification appliances used to alert trained personnel to investigate possible emergency situations.
Features & Benefits:
- Updated modern aesthetics
- Plug-in design with minimal intrusion into the back box
- Mounting plate shorting spring feature checks wiring continuity before device installation
- Captive mounting screw
- Tamper-resistant construction
- Rotary switch for tone and volume selections
- Five selectable tones with high and low volume settings
- Electrically compatible with legacy SpectrAlert® and SpectrAlert Advance devices
- Wall models listed for wall mounting only.
- UL Listed: S4011
- ULC Listed
- FM Approved3057383, 3057072
- CSFM Listed: 7135-1653:0503
Others
- Mounting Type
- Wall inch
Others
- Mounting Type
- Wall inch
- Mounting Type : Wall inch