/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Sounder N120

    Discontinued

    Sounder N120

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Sounder acc. EN 54-3 with 64 selectable tones and three independently controllable alarm levels. The volume can be adjusted in 20 dB steps by potentiometer. The configuration takes place via a 6-way DIP switch.

    Features & Benefits:
    • 119 dBA in 1 m with DIN sound
    • 64 tones
    • 20 dBA volume control
    • 3 remotely switchable alarm levels
    • Adjustable volume
    • Wall and ceiling mounting
    • High protection class
    • Ideal for industrial applications
    Specifications

    Others

    • Brand
      • ESSER
      • NOTIFIER
    • Product Type
      • Sounder

    Others

    • Brand
      • ESSER
      • NOTIFIER
    • Product Type
      • Sounder
    • Brand : ESSER|NOTIFIER
    • Product Type : Sounder