/content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    Conventional System LED Remote Indicator

    The conventional system LED remote indicators with boosters are designed for direct connection to all Morley-ias fire directors. These indicators have an own amplifier which allows the connection of several indicators in a single detector.

    Overview

    The conventional system LED remote indicators with boosters are designed for direct connection to all Morley-ias fire directors. These indicators have an own amplifier which allows the connection of several indicators in a single detector. These remote indicators provide a visual alarm indication of the room in which detector is installed.