/content/hbtbt/ae/en/search-results.html

Strobes & Signal Lights

L31 Series Super-LED® Beacon

L31 Series Super-LED® Beacon provides the utmost versatility, featuring multiple mounting options and high dome models.

Overview

The Silent Knight L31 Series Super-LED® Beacon provides the utmost versatility, featuring multiple mounting options and high dome models. Beacons have dimensions of 4in(102mm) height and 7.2in(182mm) diameter. Models come with 28 Scan-Lock™ flash patterns including 4 simulated rotating patterns, Hi/low-intensity control and cruise light feature.

Features & Benefits:
  • Powder-coated cast aluminium base
  • Conformal coated electronics
  • Full reverse polarity protection
  • Hard-coated domes
  • Rated for thousands of hours of use
  • Includes 4 simulated rotating patterns and cruise light
  • Encapsulated electronics for moisture and vibration resistance
  • Up to 8 Whelen Super-LED 360° beacons
Certifications:
  • SAE Class 1 Certified
Specifications

Others

  • Brand
    • Silent Knight

Others

  • Brand
    • Silent Knight
  • Brand : Silent Knight