/content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    Pan1-Plus Audio Visual-Acoustical Indicator

    PAN1-PLUS is a Visual-Acoustical Device designed for all installations in fire detection systems, offices, hotels, malls, hospital and industrial environments.

    Overview

    PAN1-PLUS is a Visual-Acoustical Device designed for all installations in fire detection systems, offices, hotels, malls, hospital and industrial environments. The Device is certified in compliance with EN54.3, EN54.23 and with Italian standard TR 11607 that set the main frequency for hotels between 0,5 Hz and 1Khz. PAN1-PLUS is manufactured with not combustible, self-extinguishing and retardant materials. The Text label film is made of PMMA (Polymethyl-methacrylate), a slow flammability material. . Text on film, on dark red/ grey background, is lighted and visible when the panel is activated in alarm condition. Available also in different colors: matt white, fire red and matt grey for industrial environments or selectable from a list of RAL colors at our offices. A model is specifically indicated for Extinguishing Systems and is available in same matt yellow RAL color of the call point and provided with two alternate text films for the alarm indication inside and outside the room. PAN1-PLUS is available also without the flash (certified only to EN54-3). The most popular text label films are in our catalogue but user can customize a custom text label films on special order.

    Features & Benefits:
    • Category: Device for wall or recess mounting installation
    • Type: A, for internal environments
    • INTERNAL BUZZER: intermittent sound 1983Hz
    • Main sound pattern: pulsed sound a 1.2Hz
    • Available sounds: modulated, pulsed, bitonal, continuous
    Certifications:
    • EN54-3
    Specifications

    Others

    • Maximum Operating Voltage
      • 30
    • Brand
      • NOTIFIER
    • Alarm current
      • 100 milliampere
    • LED Indicators
      • Fire

    Others

    • Maximum Operating Voltage
      • 30
    • Brand
      • NOTIFIER
    • Alarm current
      • 100 milliampere
    • LED Indicators
      • Fire
    • Maximum Operating Voltage : 30
    • Brand : NOTIFIER
    • Alarm current : 100 milliampere
    • LED Indicators : Fire
    Others
    Name
    Description
    File Size
    Date
    Size
    Pannello Certificato En54-3-Certificate of Conformance
    application/pdf 5.05 MB
    6/1/2023
    5.05 MB
    Acoustic Alarm Device-Installation Manual
    application/pdf 622.09 KB
    6/1/2023
    622.09 KB
    Dispositivo Ottico Acustico Di Allarme Incendio-Installation Manual
    application/pdf 634.23 KB
    6/1/2023
    634.23 KB
    Pannello Certificato En54-3-Data Sheet
    application/pdf 886.28 KB
    6/1/2023
    886.28 KB
    Pan1-Plusen54-3-23 Visual-Acoustical Indicator-Data Sheet
    application/pdf 906.83 KB
    6/1/2023
    906.83 KB
    Name
    Description
    File Size
    Date
    Size
    Pannello Certificato En54-3-Certificate of Conformance
    application/pdf 5.05 MB
    6/1/2023
    5.05 MB
    Acoustic Alarm Device-Installation Manual
    application/pdf 622.09 KB
    6/1/2023
    622.09 KB
    Dispositivo Ottico Acustico Di Allarme Incendio-Installation Manual
    application/pdf 634.23 KB
    6/1/2023
    634.23 KB
    Pannello Certificato En54-3-Data Sheet
    application/pdf 886.28 KB
    6/1/2023
    886.28 KB
    Pan1-Plusen54-3-23 Visual-Acoustical Indicator-Data Sheet
    application/pdf 906.83 KB
    6/1/2023
    906.83 KB
    Name
    Description
    File Size
    Date
    Size
    Pannello Certificato En54-3-Certificate of Conformance
    5.05 MB
    6/1/2023
    Acoustic Alarm Device-Installation Manual
    622.09 KB
    6/1/2023
    Dispositivo Ottico Acustico Di Allarme Incendio-Installation Manual
    634.23 KB
    6/1/2023
    Pannello Certificato En54-3-Data Sheet
    886.28 KB
    6/1/2023
    Pan1-Plusen54-3-23 Visual-Acoustical Indicator-Data Sheet
    906.83 KB
    6/1/2023