/content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    Remote LED

    The visual action indicator is used for the rapid localization of detectors in alarm in inaccessible places (ventilation, false floors, false ceilings, attics, etc.).

    Overview

    The visual action indicator is used for the rapid localization of detectors in alarm in places that are difficult to access or in inaccessible places (ventilation, false floors, false ceilings, attics, etc.). It is Compact and attractive in shape, the standard action indicator fits perfectly into all types of construction. The length of the cable of action indicator from the remote indicators to the power supply is limited to 100 m max.

    Features & Benefits:
    • Compact in Size
    • Attractive in Shape
    • Perfect Fit
    • Length of Cable is limited to 100m Max
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER