/content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    SpectrAlert® Advance SCWH Ceiling Mount Strobe

    Discontinued

    SpectrAlert® Advance SCWH ceiling mount strobes are ideal for warning hearing-impaired individuals during an emergency event. This is a white strobe with selectable strobe settings of 135, 150, 177, and 185 candela.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    SpectrAlert® Advance SCWH ceiling mount strobes are ideal for warning hearing-impaired individuals during an emergency event. This is a white strobe with selectable strobe settings of 135, 150, 177, and 185 candela. All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.

    Features & Benefits:
    • Plug-in design with minimal intrusion into the back box
    • Tamper-resistant construction
    • Automatic selection of 12 or 24V operation at 15 and 15/75 candela
    • Field-selectable candela settings
    • Universal mounting plate for wall units
    • Mounting plate shorting spring checks wiring continuity before device installation
    • Electrically compatible with legacy SpectrAlert devices
    Certifications:
    • UL Listed: S4011
    • FM approved
    • MEA: 452-05-E
    • CSFM: 7125-1653:0186