/content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    W & C Class Intelligent Visual Alarm Device

    Discontinued

    EN54-23 W & C Class approved wall mounted strobe with clear lens and red flash, isolated

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Intelligent AV by KAC are visual alarm device is a high quality loop powered beacon intended to alert all building occupants of an emergency. Designed and approved to meet EN54-23, the European standard for VADs, the device generates 360Deg light coverage making it suitable for both wall and ceiling mount applications. It utilizes a universal System Sensor B501AP base for enhanced installation flexibility and reduced inventory.

    Features & Benefits:
    • Simplified installation through large cable access, rear or surface entry and loop continuity spring
    • 360Deg light coverage enables flexible use in wall or ceiling mount applications
    • High output LEDs and automatic device synchronisation optimises system performance
    • Highest quality, UV stable materials and robust construction for long life reliability
    • Reduced inventory count through common B501AP detector base and backwards compatibility
    Certifications:
    • EN54-23 C & W Category
    • EN54-17
    • CE
    • LPCB
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER