/content/hbtbt/ae/en/search-results.html

Power Supplies

AMPS-24/E Power Supply

NOTIFIER’s AMPS-24/E is an addressable power supply and battery charger with up to three 24 V DC outputs.

Overview

NOTIFIER’s AMPS-24/E is an addressable power supply and battery charger with up to three 24 V DC outputs. It operates in either FlashScan® or CLIP (Classic Loop Interface Protocol) mode with the NFS-3030/NFS2-3030 Fire Alarm Control Panel (FACP). It can also be used as the primary power supply for the NCA-2 Network Control Annunciator.

Features & Benefits:
  • Isolated Signalling Line Circuit (SLC) interface
  • Trouble bus input for use with normally-open dry contacts or open-collector circuit
  • Brownout detection
Certifications:
  • UL: S635
  • ULC: CS118
  • City of Chicago
  • City of Denver
  • MEA: 345-02-E
  • CSFM: 7165-0028:224
  • FM: Approved
  • FDNY: #6026
Specifications

Others

  • Maximum Battery Capacity
    • 7 - 200 Ah
  • Mains Frequency
    • 50/60 hertz
  • Output Voltage
    • 24 volt
  • Brand
    • NOTIFIER
  • Special Features
    • Isolated Signaling Line Circuit (SLC) interface
  • Battery Charger
    • Yes
  • Battery Fuse
    • 15A Fast-Acting Fuse
  • Wire Size
    • 10 - 22
    • 5.26 - 326

Others

  • Maximum Battery Capacity
    • 7 - 200 Ah
  • Mains Frequency
    • 50/60 hertz
  • Output Voltage
    • 24 volt
  • Brand
    • NOTIFIER
  • Special Features
    • Isolated Signaling Line Circuit (SLC) interface
  • Battery Charger
    • Yes
  • Battery Fuse
    • 15A Fast-Acting Fuse
  • Wire Size
    • 10 - 22
    • 5.26 - 326
  • Maximum Battery Capacity : 7 - 200 Ah
  • Mains Frequency : 50/60 hertz
  • Output Voltage : 24 volt
  • Brand : NOTIFIER
  • Special Features : Isolated Signaling Line Circuit (SLC) interface
  • Battery Charger : Yes
  • Battery Fuse : 15A Fast-Acting Fuse
  • Wire Size : 10 - 22|5.26 - 326
Others
Name
Description
File Size
Date
Size
AMPS-24 Installation Manual
application/pdf 1.58 MB
6/29/2023
1.58 MB
Data Sheet
Name
Description
File Size
Date
Size
AMPS-24/E Data Sheet-Data Sheet - Notifier
application/pdf 361.23 KB
6/16/2023
361.23 KB
Name
Description
File Size
Date
Size
AMPS-24/E Data Sheet-Data Sheet - Notifier
361.23 KB
6/16/2023
361.23 KB
AMPS-24 Installation Manual
1.58 MB
6/29/2023
1.58 MB
Name
Description
File Size
Date
Size
AMPS-24 Installation Manual
1.58 MB
6/29/2023
AMPS-24/E Data Sheet-Data Sheet - Notifier
361.23 KB
6/16/2023
Product Number
Image
SKU
Description
alt
AMPS-24
Addressable Power SupplyBattery Charger
alt
AMPS-24E
Addressable Power SupplyBattery Charger, Export
Image
SKU
Description
alt
AMPS-24
Addressable Power SupplyBattery Charger
alt
AMPS-24E
Addressable Power SupplyBattery Charger, Export