/content/hbtbt/ae/en/search-results.html

    Gateways

    CLSS Gateway

    The CLSS Gateway is Honeywell Fire's interface connecting to a Honeywell firesystem panel or network, serving as a portal between the panel, the cloud, and peripheral devices

    Overview

    The CLSS Gateway enables reading the connected device system inventory from one panel or a network of panels and transmitting this data to the Connected Life Safety Services (CLSS) cloud. The gateway board can be connected with the CLSS cloud, a configuration computer, a panel, a mobile device, and an external power supply. The CLSS Gateway is a key component for optimizing CLSS functionality.

    Features & Benefits:
    • FEATURES AND BENEFITS
    • • Connects directly to Honeywell fire alarm control panels or a network of FACPs
    • • Easy connection between the gateway and CLSS Compliance Manager mobile application
    • • BlueTooth® mobile pairing for gateway configuration and control capability
    • • Panel connection options include standalone panel, networked panel, and standalone with Digital Voice Command
    • • Wireless or wired connection from the gateway to the CLSS cloud
    • • The panel to which the gateway connects acts as the master panel, collecting data from all its devices, and sending the collected data to the gateway which sends the data to the cloud
    Certifications:
    • STANDARDS AND CODES
    • • FCC ID: PV3CGWMBB
    • • Intertek ID: 104270338NYM-001
    • • CE Certification meeting:
    • - EMC Directive 2014/30/EU
    • - Low Voltage Directive (LVD) 2014/35/
    • EU
    • - Radio Equipment Directive 2014/53/EU
    • - RoHS Directive 2011/65/EU
    • - WEEE Directive 2012/19/EU
    • - Australian / New Zealand - ACMA / RCM Compliant