/content/hbtbt/ae/en/search-results.html

    Gateways

    Notifier Wireless FDAS - ROR Heat

    Wireless ROR Heat Detector

    Overview

    Notifier Wireless Detectors are intelligent (addressable) detectors which provide secure, reliable communication to the Fire Alarm Control Panel (FACP) across a Class A mesh network. Wireless detectors create an opportunity for applications where it is costly (concrete walls/ceilings, buried wires), obtrusive (surface mount conduit), or possibly dangerous (asbestos) to use traditional wired detectors. In addition, both wired and wireless detectors can be present on the same FACP providing an integrated wired-wireless solution for increased installation potential. The Notifier Wireless Heat Detector comes in two option Rate of Rise and Fixed Heat detection. The fixed heat detectorc135°F (57°C) and rate -of-rise detectors utilize sensors designed for open area protection with 50-foot spacing capability as approved by UL521.

    Features & Benefits:
    • Wireless installation Class A mesh network UL 521 7th Edition listed Battery Type: 4 Panasonic® CR123A
    • Battery Life: 1++ years
    Certifications:
    • UL
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER