/content/hbtbt/ae/en/search-results.html

    Accessories

    B200S Series Intelli Sounder Base

    The B200S Series Intelligent Sounder Bases are designed for new and existing dwelling unit applications. They offers maximum flexibility in installation, configuration, and operation and provides two output volume levels such as 75 or 87 dBA.

    Overview

    The B200S Series Intelligent Sounder Bases are designed for new and existing dwelling unit applications. They offers maximum flexibility in installation, configuration, and operation and provides two output volume levels such as 75 or 87 dBA. This sounder bases are in to the communication between the attached sensor head and the fire alarm control panel (FACP) to adopt the same address as the detector, but as a unique device type on the loop. The FACP can then use that address to command an individual sounder or a group of sounders to activate.

    This sounder base provides a separate mounting plate that installs on various junction box sizes to eliminate unsightly surface-mount boxes. The mounting plate enables pre-wiring of all connections to speed and simplify installation. The housing also locks with the mounting plate using two retaining screws, for added tamper resistance.

    Features & Benefits:
    • Addressability for maximum configuration flexibility
    • Pre-wire mounting plate fits various junction box sizes
    • Custom tone capability with some FACP models
    • Multiple event-driven tone outputs
    • Two volume levels (75 or 85 dBA)
    Certifications:
    • UL Listed
    • FM Approved
    • CSFM Approved