/content/hbtbt/ae/en/search-results.html

    accessories

    Black Sensor Tubing

    Honeywell Sensor Tubing is heat sensitive and when exposed to a fire condition opens at the point of exposure to activate and release the agent.

    Overview

    Honeywell Sensor Tubing is heat sensitive and when exposed to a fire condition opens at the point of exposure to activate and release the agent. The tubing is designed to rupture at its determined temperature 230-248°F (110 -120° C) or 338-356°F (170 -180°C).

    Certifications:
    • UL