/content/hbtbt/ae/en/search-results.html

    accessories

    Radio Product Line RF Smoke Detector Base

    The radio product line RF smoke detector base allows a fire detector of the IQ8Quard series to be operated on an intrusion detection panel.

    Overview

    The radio product line RF smoke detector base allows a fire detector of the IQ8Quard series to be operated on an intrusion detection panel. Connection to a hazard detection system is wireless via an RF-2 wireless receiver (015600.01). The RF BUS-2 015600.01 wireless receivers are used for extending and supplementing compatible hazard detection systems that provide a BUS-2 (MB12/24/48/100.10).

    Features & Benefits:
    • BUS-2 integration of intelligent automatic detectors.
    • Wireless communication via Dual-Band transmission using frequency hopping techniques.
    • Tamper signal when the detector is removed.
    • 3,5 to 4,5 years maximum battery lifespan.
    Certifications:
    • IP42
    • VdS Environmental class II
    • EN 60529