Accessories
Series 300 Conventional Relay Base
The B312NL/B312RL are designed to provide interfacing between a series 300 detector and 12V security control panels that do not provide a reset facility as the relay base is self-resetting.
The B312NL/B312RL are designed to provide interfacing between a series 300 detector and 12V security control panels that do not provide a reset facility as the relay base is self-resetting. The relay base will automatically reset the series 300 detector when a fire alarm condition no longer exists. While the detector is in alarm the LED will be on, although it will flash when an alarm check is performed. This base is also ideal for control of any electrical apparatus such as air conditioning systems or apparatus utilising a 12V power supply instead of a control panel.
Features & Benefits:- Accepts Series 300 range of detectors
- Compatible with fire & security systems
- Tamper resistant feature
- Detector removal indication
- Remote LED option
- Extended warranty
Please Sign In to view part numbers available for purchase based on your account