/content/hbtbt/ae/en/search-results.html

    Accessories

    Series 95 Relay Bases

    Relay Bases can be addressed and controlled individually or controlled by a group in response to the sensor alarms. Relay base has alarm Current is 0.0036 A, Standby Current is 2 uA, Relay Rating is 0.04 A and resistive loading is applicable.

    Overview

    Relay Bases can be addressed and controlled individually or controlled by a group in response to the sensor alarms. Relay base has alarm Current is 0.0036 A, Standby Current is 2 uA, Relay Rating is 0.04 A and resistive loading is applicable.

    Certifications:
    • UL Listed: S1195
    • CSFM: 7300-1703:0158
    • ISO 9001 Certification
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Series 95 Bases Analog Addressable Sensors Data Sheet
    application/pdf 121.35 KB
    5/14/2023
    121.35 KB
    Name
    Description
    File Size
    Date
    Size
    Series 95 Bases Analog Addressable Sensors Data Sheet
    application/pdf 121.35 KB
    5/14/2023
    121.35 KB
    Name
    Description
    File Size
    Date
    Size
    Series 95 Bases Analog Addressable Sensors Data Sheet
    121.35 KB
    5/14/2023