/content/hbtbt/ae/en/search-results.html

    Accessories

    VESDA Large Radius bend

    VESDA Large Radius bend is part of Reliable smoke detection systems are dependent on a network of specialty piping and fittings that constantly and efficiently carry air samples from protected zones to highly sensitive detectors

    Overview

    VESDA Large Radius bend are part of an integrated system manufactured from specialty plastics designed for use with most aspirating smoke detection systems

    VESDA systems are produced from specialty thermoplastics that offer unique benefits. Piping systems are lightweight, and assembled easily in the field using inexpensive tools. The one-step solvent cement joining process ensures fast reliable connections.

    In addition to ease of installation, this unique system offers enhanced flow characteristics and exceptional fire performance properties. The complete system includes all of the components necessary to install and test the system.

    The VESDA system samples air from a fire zone for the presence of smoke. The air sampling system makes this possible by providing the means for transporting air from a fire zone to the detector

    Features & Benefits:
    • An integrated CPVC Pipe & Fittings package designed for use with VESDA Aspirating Smoke Detection Systems
    • Simplifies the selection of Pipe & Fittings
    • Saves time and money