Accessories
VESDA Tee Junction
VESDA Tee Junctions are easy and professional installation which committed customer service with full technical advice and support in design or installations.
VESDA Tea Junction piping systems are produced from specialty thermoplastics that offer unique benefits. Piping systems are lightweight, and assembled easily in the field using inexpensive tools. The one-step solvent cement joining process ensures fast reliable connections. In addition to ease of installation, this unique piping system offers enhanced flow characteristics and exceptional fire performance properties. The complete system includes all of the components necessary to install and test the system. This includes: pipe, a comprehensive range of fittings, capillary tube, a variety of sample point configurations, and sampling point labels.
Features & Benefits:- Simplifies the selection of Pipe & Fittings
- Simplifies specifiers’ and installers’ task
- Saves time and money
- Standard pipe sampling systems (below ceiling; in ceiling or floor void)
- Capillary tube sampling (concealed; above ceiling; within cabinets)
- Return air sampling (within duct; return air grille)