/content/hbtbt/ae/en/search-results.html

    Accessories

    Wireless Detector Adapter Base

    Wireless Detector Adapter Base accepts a compatible fire detector to allow wireless fire detection in a Vigilon system.

    Overview

    Wireless Detector Adapter Base accepts a compatible fire detector to allow wireless fire detection in a Vigilon system. A wireless device also referred to as plexus device works with a Loop Radio Transceiver (LRT) that is connected to a Vigilon device loop.

    Features & Benefits:
    • ABS - VO rated Enclosure material
    • Remaining capacity of the batteries is checked automatically
    Certifications:
    • EN54-25:2008
    • IP42
    • CE