/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    Pipe Accessories

    In areas with a high amount of dust a special filter type SF-400 with a larger surface is available. The special filter guarantees a safe filtration of dust and dirt. SF400-E is the filter element for special filter.

    Overview

    In areas with a high amount of dust a special filter type SF-400 with a larger surface is available. The special filter guarantees a safe filtration of dust and dirt. SF400-E is the filter element for special filter. The particles are separated and permanently kept back from the filter medium. Even if the filter is due to be changed a constant air quality is guaranteed.