Gas Cylinders & Heater Kits
IQ8 and ES Heating Element
IQ8 and ES Heating Elements are used in cold areas or objects with large temperature fluctuations.
IQ8 and ES Heating Elements are used in cold areas or objects with large temperature fluctuations. The element should be used in connection with a deep/weather proof base. The dimensions of the element allows it to be used with any base having 60 mm fixing distance.
Features & Benefits:- Raises the detector temperature by 15°C
- Heating element for use in cold areas or objects with large temperature fluctuations
- Fits both IQ8 and 9200 detector bases
- To be used with external thermostat or deep base.
Others
- Maximum Operating Voltage
- 25
- Nominal Power Consumption
- 2.7 W @ 24 V
- Maximum Power Consumption
- 3
Others
- Maximum Operating Voltage
- 25
- Nominal Power Consumption
- 2.7 W @ 24 V
- Maximum Power Consumption
- 3
- Maximum Operating Voltage : 25
- Nominal Power Consumption : 2.7 W @ 24 V
- Maximum Power Consumption : 3
Please Sign In to view part numbers available for purchase based on your account