/content/hbtbt/ae/en/search-results.html

    Occupancy Sensors

    DALI Network Sensor

    Discontinued

    DALI Network Sensor features motion detection (PIR) and ambient light level detection (PE) in one device

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    DALINET is a bus powered sensor designed for extend the detection area when used with a DALI64 sensor.
    The sensor uses the DALI protocol for power and communications to a network control system, eliminating the need for additional network field wiring. Features & Benefits:
    • Detects the presence or absence of motion and triggers a programmed action
    • The photocell function reads ambient levels and adjusts artificial light accordingly
    • Daylight harvesting when used in conjunction with networked open loop daylight sensor
    • Enables sign-in identification to the networked system
    • Corridor areas with adjacent rooms so corridor remains lit while occupancy is detected in adjacent rooms
    • Directional wallmounting block allows sensors to be easily mounted and directed to the required area
    Certifications:
    • CE
    • UKCA
    • RoHS
    Specifications

    Others

    • Brand
      • Honeywell Lighting Controls

    Others

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls