Occupancy Sensors
Digital Gold PIR Detector
Digital Gold PIR Detectors are high-performance communicating presence detectors which can be used as part of a full Ex-Or MLS Managed Lighting System or as a stand-alone unit.
Honeywell's Digital Gold PIR Detectors are high-performance, communicating presence detectors which can be used as part of a full Ex-Or MLS Managed Lighting System or as a stand-alone unit. It is equipped with a regulating photocell to control digital DSI or DALI ballasts (when using the detector’s Digital Output) and a volt-free output for control of non-dimmable lighting loads. It is available in flush and surface mount versions.
Features & Benefits:- Off delay in minutes following the last observed movement
- Presence detection is by passive infrared
- Effectively enhanced to improve sensitivity to small movements
- Passive photocell holds lights off in bright ambient conditions
- Approx. range in metres at floor level for 2.5m mounting height
- IP3X
Others
- Brand
- Ex-Or
- Control Type
- Dimming
- IP Rating
- IP3X
- Coverage
- Ceiling (360°) meter
Others
- Brand
- Ex-Or
- Control Type
- Dimming
- IP Rating
- IP3X
- Coverage
- Ceiling (360°) meter
- Brand : Ex-Or
- Control Type : Dimming
- IP Rating : IP3X
- Coverage : Ceiling (360°) meter